ARD2  1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
debug.c File Reference

Temporary file used to debug. Not for final release. More...

#include "derivative.h"
#include "HAL.h"
#include "CRC.h"
#include "FLASH.h"
#include "Freemaster.h"
#include "DSPI.h"
#include "LIN_UART.h"
#include "SIU.h"
#include "CGM.h"
#include "edma.h"
#include "MMA68xx.h"
#include "Compile_Options.h"
#include "ADC.h"
#include "UTILS.h"
#include "MailDelivery.h"
#include "MailScheduler.h"

Defines

#define cCrc16Polynomial   (0x1021)

Functions

FMSTR_APPCMD_RESULT myhandler (FMSTR_APPCMD_CODE, FMSTR_APPCMD_PDATA, FMSTR_SIZE)
int main (void)
 main - the magic is all called from here.
uint16_t u16fnCalcCrc16 (uint8_t *ui8BasePtr, uint8_t ui8BufLen, uint16_t ui16CrcStart)
void vfnTestSystemForHWDebug (void)

Variables

const uint8_t cu8ASCIIDelete [] = { 0x08u, 0xFFu, 0x08u }
const uint8_t gau8Welcome [] = "ARD2: Welcome. \n\r"
const uint8_t cu8NewLine [] = "\n\r"
uint32_t gu32
uint16_t gu16Counter
uint8_t gu8Counter
uint32_t au32 [2u]
uint8_t gau8 [9]
const uint32_t cu32ADCCh1Config

Detailed Description

Temporary file used to debug. Not for final release.

Copyright (c) 2011 Freescale Semiconductor Freescale Confidential Proprietary

Author:
Freescale Semiconductor
SASD Automotive
Author's CoreID
Version:
Date:
Warning:
(If needed)

History:


Function Documentation

int main ( void  )

main - the magic is all called from here.

Returns:
void.

Variable Documentation

const uint32_t cu32ADCCh1Config
Initial value:
 
  (ADC_CH_ISR_EN | ADC_CH15 | (ADC_MODULE_1 << 8u))
uint8_t gau8[9]
Initial value:
 {
  '1', '2', '3', '4', '5', '6', '7', '8', '9'
}